Catalog No. : KN18-8R-M
Description: NYLON RING TERMINAL 22-16, No8 STUD
UPC: 786210102856
Nylon Ring Wire Range 22-18 Bolt Hole #8
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Nylon |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Spec-Kon |
Standard |
UL E9809 |
Dimensions
Wire Size |
22-18 AWG |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
Flange shape |
Ring shape |
Insulation |
PA |
Reel packaging |
N |
AWG-range |
22-18 |
Stud size (imperial) |
8 |
Documents/Support Tools
Sales Drawing |