text.skipToContent text.skipToNavigation

Catalog No. : KN18-6R-M

Description:  NYLON RING TERMINAL 22-16, No6 STUD

UPC: 786210102733

Nylon Ring Wire Range 22-18 Bolt Hole #6
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Nylon

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

22-18 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Reel packaging

N

AWG-range

22-18

Stud size (imperial)

6

Documents/Support Tools

Sales Drawing

Click here