text.skipToContent text.skipToNavigation

Catalog No. : KN18-516R-M

Description:  NYLON RING, 22-16, 5/16 STUD

UPC: 786210102511

Nylon Ring Wire Range 22-18 Bolt Hole 5/16
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Nylon

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

22-18 AWG