text.skipToContent text.skipToNavigation

Catalog No. : KN14-38R-M

Description:  NYLON RING, 16-14, 3/8 STUD

UPC: 786210102191

Nylon Ring Wire Range 16-14 Bolt Hole 3/8
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Nylon

Color

Blue

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Colour insulation

Blue

Reel packaging

N

AWG-range

16-14

Stud size (imperial)

3/8 inch

Documents/Support Tools

Sales Drawing

Click here