text.skipToContent text.skipToNavigation

Catalog No. : KN14-187-32FD-M

Description:  NYLON 187 FEMALE DISC 16-14 AWG

UPC: 786210107646

Nylon Insulated Female Disconnect, 16-14 AWG, 0.187 x 0.032 Inch Tab Size, Maximum Electrical Rating of 105 Degrees Celsius, 600 Volts, Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Voltage Rating

600 kV

Material

Nylon

Finish

Tin Plated

Color

Blue

Insulation

Nylon/Polyamide

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E66716
UL E66716

Dimensions

Wire Size

16-14 AWG

ETIM EC000516 Round or flat plug/receptacle

Nominal cross section

1.5-2.5 mm²

Insulation

Partially isolated

Colour insulation

Blue

Material insulation

PA

Material

Brass

AWG-range

16-14