Catalog No. : KN14-12PT-M
Description: NYLON PIN, 16-14,
UPC: 786210102153
Nylon Pin Terminal Wire Range 16-14 Bolt Hole n/a
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Nylon |
Color |
Blue |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Spec-Kon |
Standard |
UL E9809 |
Dimensions
Wire Size |
16-14 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
Flange shape |
Pin shape |
Insulation |
PA |
Colour insulation |
Blue |
Reel packaging |
N |
AWG-range |
16-14 |