text.skipToContent text.skipToNavigation

Catalog No. : KN14-10FF-M

Description:  NYLON FLNGD FORK, 16-14, NO.10 STUD

UPC: 786210102115

Nylon Insulated Flanged Fork Terminal, Length .945 Inches, Width .335 Inches, Bolt Hole #10, Wire Range #16-#14 AWG, Color Blue, Copper, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Color

Blue

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

16-14 AWG