text.skipToContent text.skipToNavigation

Catalog No. : KN10-8FF-D

Description:  NYLON FLNGD FORK, 12-10, NO8 STUD

UPC: 786210102078

Nylon Flanged Fork Wire Range 12-10 Bolt Hole #8, Package of 500
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Color

Yellow

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

12-10 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

PA

Colour insulation

Yellow

Reel packaging

N

AWG-range

12-10

Stud size (imperial)

8