Catalog No. : KN10-6FF-D
Description: NYLON FLNGD FORK, 12-10, NO6 STUD
UPC: 786210101958
Nylon Insulated Flanged Fork Terminal, 12-10 AWG, #6 Bolt Size, Maximum Electrical Rating of 105 Degrees Celsius, 600 Volts, Yellow
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Nylon |
Color |
Yellow |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Spec-Kon |
Standard |
UL E9809 |
Dimensions
Wire Size |
12-10 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
Flange shape |
Fork shape |
Insulation |
PA |
Colour insulation |
Yellow |
Reel packaging |
N |
AWG-range |
12-10 |
Stud size (imperial) |
6 |