text.skipToContent text.skipToNavigation

Catalog No. : KN10-516R-D

Description:  NYLON RING TERMINAL, 12-10, 5/16 ST

UPC: 786210101927

Nylon Ring Wire Range 12-10 Bolt Hole 5/16
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Nylon

Color

Yellow

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

12-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Colour insulation

Yellow

Reel packaging

N

AWG-range

12-10

Documents/Support Tools

Sales Drawing

Click here