text.skipToContent text.skipToNavigation

Catalog No. : KN10-516F-D

Description:  NYLON FORK, 12-10, 5/16 STUD

UPC: 786210101736

Nylon Fork Wire Range 12-10 Bolt Hole 5/16
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Nylon

Color

Yellow

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

12-10 AWG