text.skipToContent text.skipToNavigation

Catalog No. : KN10-110-32FD-D

Description:  NYLON 110 FEMALE DISC 12-10 AWG

UPC: 786210107448

Nylon 110 Disconnect (x.032) Wire Range 12-10 Bolt Hole n/a
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Nylon

Finish

Tin Plated

Color

Yellow

Insulation

Nylon/Polyamide

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Dimensions

Wire Size

12-10 AWG