Catalog No. : KN10-110-20FD-D
Description: NYLON 110 FEMALE DISC, 12-10
UPC: 786210107431
Nylon Insulated Female Disconnect, 12-10 AWG, 0.11 x 0.02 Inch Tab Size, Maximum Electrical Rating of 105 Degrees Celsius, 600 Volts, Yellow
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire terminal disconnect |
Specifications
Voltage Rating |
600 kV |
Material |
Nylon |
Finish |
Tin Plated |
Color |
Yellow |
Insulation |
Nylon/Polyamide |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Spec-Kon |
Dimensions
Wire Size |
12-10 AWG |