Catalog No. : KN10-10F-D
Description: NYLON FORK, 12-10, No10 STUD
UPC: 786210101552
Descriptors
Category |
Electrical terminals |
Specifications
Voltage Rating |
600 V |
Material |
Nylon |
Color |
Yellow |
Classifications
Brand Name |
Sta-Kon |
Sub Brand |
Spec-Kon |
Standard |
UL E9809 |
Dimensions
Wire Size |
12-10 AWG |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Flange shape |
Fork shape |
Insulation |
PA |
Colour insulation |
Yellow |
Reel packaging |
N |
AWG-range |
12-10 |
Stud size (imperial) |
10 |
Documents/Support Tools
Sales Drawing |