Catalog No. : KLC-L-4NN
Description: BRONZE TERMINAL
UPC: 783786783854
Bronze, Bolted Terminal, Pipe to Flat, Center formed Flat. Type KLC. SPS 3. 9-3/8 inch X 3-3/4 inch X 3/4 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Classifications
Brand Name |
Homac |