Catalog No. : KL-M-4NNR-SS
Description: TERMINAL PIPE TO FLAT 4 IN 4 HOLE
UPC: 783786770779
Bronze Bolted Substation Terminal - Pipe to Pad - Straight - Side-formed Pad - 230kV Maximum - 3-1/2 inch NPS Pipe to 4X4 inch, 4-hole Pad, Tin Plated, Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |