text.skipToContent text.skipToNavigation

Catalog No. : KL-J-4NR

Description:  BRZ BOLTED SUBSTATION TERM STRT TP

UPC: 783786734597

Bronze Bolted Substation Terminal (Straight - Side Formed Pad - Tin Plated) - Pipe to Pad - 2 inch Pipe to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant