text.skipToContent text.skipToNavigation

Catalog No. : KL-H-2NR-EB

Description:  BRZ Term 1-1/2 in Pipe 2N TinPl EB

UPC: 783786734443

Bronze Bolted Substation Terminal - Pipe to Pad - Straight - Side-formed Pad - 230kV Maximum - 1-1/2 inch NPS Pipe to 2X3 inch, 2-hole Pad, Tin-Plated, EB - EyeBolt attached
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac