text.skipToContent text.skipToNavigation

Catalog No. : KL-F3-2N90

Description:  BRZ BOLTED SUBSTATION TERM 90 DEG

UPC: 783786734306

Bronze Bolted Substation Terminal (90 Degree) - Pipe to Pad - 1 inch Pipe to 2 X 3 inch 2 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant