text.skipToContent text.skipToNavigation

Catalog No. : KL-F-4N45

Description:  BRZ BOLTED SUBSTATION TERM 45 DEG

UPC: 75114393454

Bolted Terminal, Pipe to Flat at 45 Degrees. 1 inch IPS. 4-Hole Pad - 3 inch x 3 inch x 3/8 inch thick. (4) 9/16 inch diameter Holes on 1-3/4 inch centers. Includes (4) 1/2-13 x 2-1/2 inch Silicon Bronze Bolts, (4) 1/2 inch Silicon Bronze Lock Washers and (4) 1/2-13 Silicon Bronze Nuts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree 4-Hole Pad

Specifications

End Connection

Mechanical

Material

Bronze

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant