text.skipToContent text.skipToNavigation

Catalog No. : KL-E-4N90

Description:  BRZ Term 3/4 in Pipe 4N 90 Deg

UPC: 783786734245

Bronze Bolted Substation Terminal - Pipe to Pad - 90 Degree - 230kV Maximum - 3/4 inch NPS Pipe to 3X3 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant