text.skipToContent text.skipToNavigation

Catalog No. : KIT-JS4B

Description:  JS4B 5TH JAW KIT NB POWER

UPC: 624871005799

Made or assembled in Canada.

Single Phase Service. Overhead entry conversion kit.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Test Block Bypass Meter Sockets

Application

For NB Power

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Amperage Rating

400 Amps

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here