text.skipToContent text.skipToNavigation

Catalog No. : KBNT-F-4NNR

Description:  BRONZE TEE 1IN PIPE TO 4IN 4H N PAD

UPC: 75114405508

Tin Plated Bronze Tee, Pipe Run to Flat Pad Tap, 1 inch Pipe to 4 X 4 inch 4-Hole NEMA Pad. Width 4 inch x Overall Length 7-3/8 inch. Pad 7/16 inch Thick. Hardware Includes (4) 3/8-16 x 2 inch Full Threaded Silicon Bronze Bolts, (4) 38-16 Silicon Bronze Nuts, (4) 3/8 inch Silicon Bronze Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Hardware included

Specifications

Material

Bronze

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Overall Length 7-3/8 in , Width 4 in