text.skipToContent text.skipToNavigation

Catalog No. : KBNT-F-4NN

Description:  BRONZE TEE, 1 IN PIPE TO 4IN 4HNP

UPC: 75114302500

Bronze Tee, Pipe Run to Flat Pad Tap, 1 inch Pipe to 4 X 4 inch 4-Hole NEMA Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant