text.skipToContent text.skipToNavigation

Catalog No. : KBNT-F-4N

Description:  BRZ BOLT SUBSTA TEE CONNECTOR STRT

UPC: 783786733316

Bronze Bolted Substation Tee Connector (Straight) - Pipe to Pad - 1 inch Pipe to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant