text.skipToContent text.skipToNavigation

Alternate Catalog No. : KBB 1-6 1/2

Catalog No. : KBB1-61/2

Description:  BLACK PVC INSUL BOOT 6-1/2 IN LONG

UPC: 783786733200

Insulating Boot, Black PVC, 2-7/8 inch wide x 6-1/2 inch x 6 inch tall with 41/64 inch Radius Connector Location on top of Boot.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Connector and cable seal

Special Features

Insulating Black Slip-On PVC Cover, 3 inch wide x 9.4 inch tall

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant