Alternate Catalog No. : KB 1-2 NTN
Catalog No. : KB1-2NTN
Description: ALUM SCREW-ON TFR CONN 1 INCH STUD
UPC: 783786733538
Tin Plated Aluminum Keebar Screw-On Transformer Connector, Stud 1 inch, with 4-Hole Pad - 3-1/2 inch x 3-1/8 inch x 3/8 inch Thick. (4) 9/16 inch Diameter Holes on 1-3/4 inch Centers. Overall Height 4-39/64 inch. Includes Grease and (2) Black Caps.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Includes Grease and Caps |
Specifications
Connection |
Mechanical |
Material |
Aluminum |
Finish |
Tin Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
4-39/64 x 3-1/2 in |
Documents/Support Tools
SDS |