text.skipToContent text.skipToNavigation

Catalog No. : KACS3-160-4

Description:  KACS3-160-4

UPC: 783786733163

Bronze Bolted Cable Spacer, Three Cables, 4 inch Center to Center. Cable Range 1250 to 1600 kcmil. Silicon Bronze Hardware included - (2) 1/2-13 x 2 inch Full Thread Bolts, (2) 1/2 inch Lock Washers, (2) 1/2-13 Nuts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

1250 to 1600 kcmil

Material

Bronze

Classifications

Brand Name

Homac