text.skipToContent text.skipToNavigation

Catalog No. : K975UF-RB

Description:  NONINS RING 2/0 TO 3/0 1/2 RB 45DEG

UPC: 786209938510

Non-Insulated Tubular Ring Terminal with 45 Degree Backward Bend, Length 2.08 Inches, Width .93 Inches, Bolt Hole 1/2 Inch, Wire Range 2/0AN-3/0, Copper, Tin Plated, 50 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

2/0AN-3/0

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

45°

Flange shape

Ring shape

Slender flange model

N

Insulated

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other