Catalog No. : K676RLR-N2410-SG1
Description: REPLACEMENT ELBOW, 900A DB, 15/25KV
UPC: 783786781577
600 Amp, 15/25kV, 600 Series Deadbreak, Replacement Elbow with Test Point, Cable Insulation Diameter 1.515 inch to 1.780 inch. Copper Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 1000. Cold Shrinkable Seal with Copper Rod and Crimp Connector Included.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Cold Shrinkable Seal with Copper Rod and Crimp Connector Included. |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Connection |
Compression |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
15/25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |