text.skipToContent text.skipToNavigation

Catalog No. : K675SOP-SP

Description:  15/25KV PARKING STAND/ STUDDED

UPC: 783786411085

900 Amp, 15/25kV, Insulated Parking Bushing, Stand Off Plug. Factory Assembled Stud which is not field removable.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV, 900 Amps

Specifications

Material

Copper

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here