text.skipToContent text.skipToNavigation

Alternate Catalog No. : K675LR-N-5400-CS871

Catalog No. : K675LRN5400CS871

Description:  900 AMP CONNECTOR

UPC: 783786325085

900 Amp, 15/25kV, 600 Series Elbow with Insulated Plug, Cap, Stud, Lug and Cable Adapter. Cable Insulation Diameter 1.515 inch to 1.780 inch. Bi-Metal Compression Lug. Conductor Size kcmil, Compressed Stranded 900 /Compacted Solid 1000 /mmSquared Compact 500. With Any Customer Specific Modifications - CS871 - CSA Compatibility.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

CSA Compatibility. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state.

Application

Designed to provide fully shielded, dead-front submersible cable connections to high-voltage apparatus

Specifications

Connection

Compression

Conductor Range

900 STR/COMPR kcmil , 1000 SOL/COMPT kcmil

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

15 to 25 kV

Amperage Rating

900 A

Insulation

Yes EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

All Weather Conditions, Fully Submersible

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386

Dimensions

Size

10.36 inch Wide x 13.00 inch from bottom to center of Bushing.

Documents/Support Tools

Instruction Sheet

Click here

Click here

Support/Tools

Click here