text.skipToContent text.skipToNavigation

Catalog No. : K675CP

Description:  CONNECTOR PLUG CU

UPC: 783786645473

15/25kV, 900 Amp Deadbreak, Connecting Plug
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV, 900 Amps

Specifications

Material

Copper

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS Out of scope of RoHS

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here