Catalog No. : K675BGADDR
Description: 600A GROUNDING DEVICE 15-25KV N-TP
UPC: 75114210300
15-25kV, 600 Amp Grounding Device Cap without Test Point, fits 1 inch Ball
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Fits 1 inch Ball |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Amperage Rating |
600 A |
|
Voltage Rating |
15/25 kV |
|
Conductor Material |
Copper , EPDM Rubber |
|
Insulation |
EPDM Rubber |
|
Connection |
Push-In |
Classifications
|
Brand Name |
ELASTIMOLD |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Marketing Brochure |