text.skipToContent text.skipToNavigation

Catalog No. : K675-J4-U

Description:  900 AMP JUNCTION CU

UPC: 783786644636

900 Amp, 4 point junction, Copper, with rubber junction, stainless steel mounting plate, back plate and adjustable mounting bracket
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

900 Amps

Specifications

Material

Copper

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here