text.skipToContent text.skipToNavigation

Catalog No. : K656YDSR-H0250-S

Description:  15/25KV DIRECT TEST STRT RECEP

UPC: 75114190688

15-25kV 600 Series Deadbreak Direct Test Straight Receptacle Elbow with Test Point, Cable Insulation Diameter 0.850 inch to 1.050 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 2/0 /Compacted Solid 3/0 /mmSquared Compact 70. Cold-Shrinkable Jacket Seal Included.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Application

15/25kV, 600 Amps

Specifications

Connection

Compression

Conductor Range

2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

15 to 25 kV

Amperage Rating

600 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

All Weather Conditions, Fully Submersible

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386

Documents/Support Tools

Instruction Sheet

Click here

Click here

Sales Drawing

Click here

Support/Tools

Click here