Catalog No. : K656DRG
Description: 15/25KV DEADBRK INSUL CAP W/TEST PT
UPC: 783786635511
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15/25kV, 600 Amp Deadbreak Rated. Molded EPDM Rubber. Provision for hotstick operation. Grounding wire attached. |
|
Application |
The insulated cap is designed to insulate, shield, and water seal 15/25kV, 600 Amp IEEE Std. 386 bushing interfaces. Units have a capacitance test point which can be used to check if the system is energized. A threaded stud attachment is standard. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.13 inch (79.4 mm) Diameter of Cable Entrance, 8.31 inch (211.1 mm) Length |
Compliance and Certifications
| RoHS | Out of scope of RoHS |