text.skipToContent text.skipToNavigation

Catalog No. : K656CHSLJK

Description:  25KV 600A JACKET FOR K656CHSLJK

UPC: 75114376853

25kV 600 Amps Jacket for K656CHSL. H-Splice Conductive Jacket. 16.2 kV L-G Deadbreak. Semi-Conductive EPDM Rubber.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

25 kV, 600 Amps

Specifications

Material

EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant