text.skipToContent text.skipToNavigation

Catalog No. : K656-CBW

Description:  15KV COMBO T CONNECTOR-W TEST POINT

UPC: 783786556564

15/25kV, 600 Amp Base Aluminum, includes test point, Combo T Bushing Well with Stud, Cable Adapter and Lug Kit.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV, 600 Amps

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Marketing Brochure

Click here