text.skipToContent text.skipToNavigation

Catalog No. : K655SR-L0320

Description:  STR RECEPTACLE,600A DB,15/25KV

UPC: 783786312726

600 Amp, 15/25kV, 600 Series Deadbreak Straight Receptacle with Cable Adapter, Lug and Retaining Ring. Cable Insulation Diameter 1.180 inch to 1.465 inch. Aluminum Compression Lug. Conductor Size 320 - 450 kcmil Compressed-Stranded or 500/550 kcmil Compacted Solid.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Specifications

Connection

Compression

Conductor Range

450 COMPR/STR kcmil

Material

EPDM Rubber

Voltage Rating

15 to 25 kV

Amperage Rating

600 A

Insulation

EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here