Catalog No. : K655SELRN0410
Description: 15-25 KV SACRIFICIAL ELBOW 600A DB
UPC: 75114148825
600 Amp, 15/25kV, 600 Series Spiking Elbow wih Spiking Contact, Insulating Plug, Cap, Stud, Lug and Cable Adapter. Cable Insulation Diameter 1.515 inch to 1.780 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 1000.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
No Test Point |
|
Application |
600 Ampm 15/25 kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 STR/COMPR kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
ELASTIMOLD |