Catalog No. : K655RLRTP-FB
Description: 25KV STICKUP KIT 600A DB KIT
UPC: 75114164450
600 Amp, 25kV, Deadbreak Stick-Op Replacement Connector Kit. FB - Fixed Bolt.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fixed Bolt |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
ELASTIMOLD |