Catalog No. : K655RETP-N0330-DRG
Description: 15/25KV 600A DB REPR ELBOW N0330DRG
UPC: 783786556908
600 Amp, 25kV, Test and Ground Replacement Connector Kit with Insulating Cap. Cable Insulation Diameter 1.515 inch to 1.780 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 500 /Compacted Solid 600 /mmSquared Compact 250/300.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Insulating Cap |
|
Application |
Deadbreak Applications |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 kcmil , 600 kcmil |
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
25 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Support/Tools |