text.skipToContent text.skipToNavigation

Catalog No. : K655ISLJK

Description:  25KV 600A 2WAY-BUS SPIKING AID JKT

UPC: 75114408035

25 kV, 600 Amps, 2-Way, Insulated Bus Bar with Spiking Aid and Jacket, Semi Conductive EPDM Rubber. No Test Point.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

No Test Point

Application

25 kV, 600 Amps

Specifications

Material

EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant