text.skipToContent text.skipToNavigation

Catalog No. : K655ETP-N0380-DRG

Description:  25KV 600A ETP ELBOW KIT N0380CAP

UPC: 783786436309

25kV, 600 Amp Deadbreak, Test and Ground Connector Kit. Cable Insulation Diameter 1.515 inch to 1.780 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 700/750 /Compacted Solid 900. With Insulated Cap.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Includes Insulated Cap

Application

600 Amps, 25kV

Specifications

Connection

Compression

Conductor Range

700 to 750 STR/COMPR kcmil , 900 SOL/COMPT kcmil

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

25 kV

Amperage Rating

600 A

Insulation

EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Cable Insulation Diameter 1.515 inch to 1.780 inch.

Documents/Support Tools

Instruction Sheet

Click here

Click here

Click here

Support/Tools

Click here