text.skipToContent text.skipToNavigation

Catalog No. : K655BE-330LOT

Description:  BUSHING EXTENSION PACK OF 330

UPC: 783786551361

15/25kV 600 Series Deadbreak Bushing Extender (with Stud). Pallet packed with 330 boxes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Includes Stud

Specifications

Material

EPDM Rubber

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here