Catalog No. : K650T1-SP
Description: 600 A BUSHING LONG SHANK
UPC: 783786378920
15/25kv, 600 Amp, 8-9/16 inch Long Shank Bushing, Suffix SP for Permanent Stud, Entire Length 13.75 inches, Diameter 4.50 inches.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Permanent Stud |
|
Application |
15/25 kV, 600 Amps |
Specifications
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Push-In |
Classifications
|
Brand Name |
ELASTIMOLD |
Dimensions
|
Size |
Length 8-9/16 in , Diameter 4-1/2 in |