text.skipToContent text.skipToNavigation

Catalog No. : K650SL-CS1887

Description:  25KV 600A SACRIFICIAL LIMB CS1887

UPC: 75114378512

15/25/35kV 600 Series Spiking Aid Appendage - Contact has an Aluminum Tip for Use with Piercing Tool.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Aluminum Tip Contact

Application

15/25 KV

Specifications

Material

EPDM Rubber

Temperature Rating

-40 to +65 C

Connection

Mechanical

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386

Dimensions

Size

5.06 inches Long x 1.96 inch Diameter

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here