text.skipToContent text.skipToNavigation

Catalog No. : K650S-K0330-K0330

Description:  PERMANENT IN-LINE SPLICE

UPC: 783786044146

15/25kV, Aluminum Permanent In-Line/Straight Splice, Cable Insulation Diameter K - 1.090-1.310 inch, Conductor Size 330 is 500kcmil Stranded/Compressed. Includes EPDM Rubber 1-Piece Housing for Splice.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Application

15/25 kV

Specifications

Connection

Compression

Material

Aluminum

Insulation

EPDM Rubber Housing

Classifications

Brand Name

ELASTIMOLD