text.skipToContent text.skipToNavigation

Catalog No. : K650S-J0350

Description:  SPLICE KIT,K650S,15/25KV

UPC: 783786425174

15/25kV, Aluminum Permanent In-Line/Straight Splice, Cable Insulation Diameter J - 0.980-1.180 inch, Conductor Size 350 is 600kcmil Stranded/Compressed, 700kcmil Compact/Solid. Includes EPDM Rubber 1-Piece Housing for Splice.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Application

15/25 kV

Specifications

Connection

Compression

Material

Aluminum

Insulation

EPDM Rubber Housing

Classifications

Brand Name

ELASTIMOLD